IESNA:LM-63-2002
[TEST]P1594665
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-MED-4000K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, MED lumen, 4000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]55393
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 330.2
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
37338.3 37338.3 37285.3 37267.1 37315.8 37315.8 37267.1 37267.1 37303.6 37291.4
37291.4 37291.4 37279.2 37321.9 37321.9 37273.1 37273.1 37321.9 37303.6 37297.5
37309.7 37309.7 37309.7 37321.9 37291.4 37291.4 37346.2 37346.2 37309.7 37328
37340.1 37334.1 37340.1 37334 37321.9 37364.5 37364.5 37321.9 37321.9 37364.5
37352.3 37352.3 37352.3 37346.2 37352.3 37370.6 37334 37334 37382.8 37352.3
37340.1 37346.2 37352.3 37346.2 37358.4 37315.8 37315.8 37364.5 37364.5 37315.8
37315.8 37328 37291.4 37297.5 37248.8 37248.8 37242.7 37242.7 37133 37133
37108.7 37005.1 37005.1 36889.4 36877.2 36755.4 36761.5 36542.2 36542.2 36377.7
36140.1 36103.6 35859.9 35829.5 35531 35500.6 35074.2 35074.2 34647.8 34647.8
34069.1 33618.3 33496.5 32972.6 32814.3 32272.1 32089.4 31358.4 31358.4 30499.5
30499.5 29646.7 28982.8 28659.9 27983.8 27612.2 26528 26528 25370.6 25370.6
24225.4 23555.4 23001 22373.6 21813.2 21204.1 20619.3 19413.2 19413.2 18243.7
18243.7 17037.6 16562.5 15880.2 15411.2 14710.7 14259.9 13571.6 12463 12463
11366.5 10976.7 10343.2 9983.8 9374.6 9033.5 8454.8 7620.3 7620.3 6834.5
6834.5 6103.6 5878.2 5415.2 5220.3 4775.6 4605.1 4172.6 3606.1 3606.1
3094.4 3094.4 2631.5 2552.3 2223.4 2144.2 1851.8 1809.1 1547.2 1267
1267 1029.4 1005.1 822.3 804.1 645.7 633.5 505.6 383.8 383.8
292.4 292.4 207.1 207.1 164.5 164.5 115.7 115.7 79.2 48.7
48.7 30.5 30.5 12.2 12.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37338.3 37338.3 37486.3 37510.7 37510.7 37492.4 37492.4 37455.9 37468.1 37462
37443.7 37382.8 37395 37382.8 37303.6 37303.6 37242.7 37242.7 37206.1 37175.7
37108.7 37102.6 37072.1 37017.3 36950.3 36865 36816.3 36785.8 36718.8 36633.5
36621.4 36578.7 36578.7 36402.1 36286.3 36286.3 36152.3 36030.5 35951.3 35884.3
35884.3 35774.7 35579.7 35488.4 35403.1 35147.3 35147.3 34891.4 34891.4 34617.3
34422.4 34251.8 34081.3 33929 33697.5 33502.6 33094.5 33094.5 32625.4 32302.6
32046.7 31705.6 31468.1 31059.9 30773.6 30030.5 30030.5 29165.5 29165.5 28166.5
27441.7 27057.9 26192.9 25723.9 24737.1 24255.9 22538.1 22538.1 20674.1 20674.1
16830.5 16830.5 15977.7 15977.7 15009.2 13784.8 11634.5 10465 9691.4 8686.3
8174.6 6804.1 6804.1 5585.8 5585.8 4410.2 3472.1 3319.8 2643.7 2521.8
2089.3 2089.3 1888.3 1815.2 1644.7 1644.7 1528.9 1474.1 1431.5 1388.8
1352.3 1279.2 1279.2 1206.1 1206.1 1151.3 1151.3 1102.5 1072.1 1078.2
1059.9 1047.7 1023.4 1023.4 1011.2 1011.2 999 999 999 992.9
992.9 1035.5 1035.5 1133 1133 1230.5 1230.5 1279.2 1303.6 1236.5
1248.7 1175.6 1114.7 1114.7 1096.4 1096.4 1059.9 1059.9 1084.3 1120.8
1090.4 974.6 944.2 822.3 822.3 737.1 706.6 670.1 627.4 566.5
542.1 505.6 432.5 432.5 365.5 365.5 298.5 298.5 219.3 170.6
164.5 109.6 109.6 73.1 73.1 42.6 12.2 12.2 12.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37338.3 37338.3 37254.9 37200 37200 37139.1 37139.1 37084.3 37084.3 36980.8
36980.8 36913.7 36724.9 36724.9 36621.4 36621.4 36450.8 36450.8 36237.6 36237.6
36073.1 35774.7 35774.7 35567.6 35567.6 35281.3 35281.3 35214.3 34982.8 34672.1
34672.1 34282.3 33916.8 33916.8 33453.8 33453.8 32990.9 32990.9 32473.1 32473.1
31876.2 31876.2 31285.3 30554.4 30554.4 29811.2 29811.2 28976.7 28976.7 28050.8
28050.8 27082.3 25955.4 25955.4 24791.9 24791.9 23464 23464 22026.4 22026.4
20467 20467 18700.5 16757.4 16757.4 14631.5 14631.5 12456.9 12456.9 10190.9
10190.9 8058.9 8058.9 6225.4 4745.2 4745.2 3612.2 3612.2 2826.4 2826.4
2387.8 2387.8 2107.6 1955.3 1955.3 1851.8 1851.8 1784.8 1784.8 1730
1730 1717.8 1717.8 1687.3 1656.9 1656.9 1644.7 1644.7 1644.7 1644.7
1662.9 1662.9 1681.2 1669 1681.2 1626.4 1626.4 1559.4 1559.4 1492.4
1492.4 1443.7 1419.3 1394.9 1364.5 1364.5 1334 1334 1309.6 1309.6
1279.2 1279.2 1260.9 1260.9 1224.4 1187.8 1187.8 1157.4 1157.4 1102.5
1102.5 1059.9 1059.9 1023.4 999 999 956.3 956.3 925.9 925.9
889.3 889.3 822.3 822.3 755.3 712.7 712.7 639.6 639.6 560.4
560.4 493.4 493.4 450.8 450.8 389.8 286.3 286.3 243.7 243.7
207.1 207.1 140.1 140.1 97.5 79.2 79.2 48.7 48.7 30.5
30.5 18.3 18.3 12.2 12.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37338.3 37338.3 37449.8 37449.8 37376.7 37388.9 37309.7 37309.7 37194 37194
37053.8 36968.6 36889.4 36700.6 36700.6 36499.5 36499.5 36268.1 36268.1 36006.1
35847.8 35628.5 35427.5 35427.5 35092.4 34897.5 34678.2 34483.3 34257.9 34020.3
33795 33283.3 32997 32729 32387.9 32077.2 31742.2 31431.5 31029.5 30676.2
30255.9 29872.1 28982.8 28458.9 28002.1 27447.7 26972.6 26320.8 25790.9 25102.6
24536.1 23129 23129 21551.3 20509.7 19821.3 18651.8 17878.2 16641.6 15837.6
14619.3 13736.1 11616.3 10580.7 9618.3 8710.7 7754.3 7011.2 6134 5658.9
4848.7 4562.4 3813.2 3021.3 2917.8 2503.6 2436.6 2217.3 2168.5 2058.9
2058.9 1985.8 1973.6 1973.6 1961.4 1961.4 1955.3 1937.1 1937.1 1900.5
1912.7 1864 1870.1 1839.6 1821.3 1797 1790.9 1754.3 1742.1 1705.6
1705.6 1705.6 1681.2 1675.1 1638.6 1614.2 1608.1 1589.8 1583.8 1571.6
1553.3 1535 1522.8 1492.4 1492.4 1455.8 1443.7 1413.2 1401 1370.6
1364.5 1352.3 1321.8 1315.7 1297.5 1297.5 1279.2 1242.6 1206.1 1187.8
1163.5 1139.1 1133 1114.7 1096.4 1059.9 1047.7 1017.3 1005.1 986.8
974.6 956.3 932 907.6 810.2 749.2 731 712.7 603 566.5
481.2 475.1 444.7 414.2 395.9 328.9 316.8 280.2 268 219.3
188.8 158.4 140.1 127.9 85.3 85.3 54.8 42.6 36.5 30.5
24.4 24.4 12.2 12.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37338.3 37338.3 37139.1 37059.9 37005.1 37005.1 36968.6 36986.9 36871.1 36877.2
36426.4 36450.8 36450.8 36432.5 36432.5 36426.4 36268.1 36237.6 36030.5 36030.5
35817.3 35817.3 35549.3 35549.3 35305.6 35074.2 34982.8 34763.5 34690.4 34324.9
34324.9 33922.9 33922.9 33795 33520.9 33027.4 32686.3 32528 31949.3 31949.3
31328 31328 30664 30664 29902.6 28519.8 28233.5 28233.5 27880.2 27514.8
27514.8 26491.4 25809.2 25340.1 24603.1 24115.8 23305.6 21868 21868 20308.7
19614.2 18578.7 17805.1 16781.7 15910.7 14960.4 13066 13066 11110.7 9770.6
9155.3 7803.1 7370.6 6152.3 5920.8 4836.6 4708.6 3667 3667 2862.9
2424.4 2412.2 2156.3 2150.3 1998 1985.8 1894.4 1809.1 1803 1803
1742.1 1723.9 1730 1717.8 1723.9 1711.7 1717.8 1705.6 1705.6 1687.3
1699.5 1662.9 1681.2 1644.7 1650.8 1632.5 1620.3 1602 1547.2 1547.2
1461.9 1431.5 1413.2 1394.9 1394.9 1388.8 1382.7 1364.5 1358.4 1315.7
1297.5 1273.1 1273.1 1248.7 1224.4 1193.9 1187.8 1169.5 1145.2 1145.2
1114.7 1078.2 1059.9 1035.5 1005.1 992.9 968.5 956.3 925.9 895.4
895.4 846.7 822.3 798 761.4 700.5 682.2 621.3 560.4 560.4
523.9 499.5 475.1 456.9 402 359.4 322.8 286.3 243.7 225.4
225.4 188.8 158.4 152.3 103.6 97.5 79.2 67 54.8 54.8
36.5 36.5 24.4 18.3 18.3 6.1 6.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37338.3 37338.3 37370.6 37364.5 37388.9 37364.5 37334 37321.9 37285.3 37321.9
37248.8 37230.5 37212.2 37224.4 37139.1 37139.1 37078.2 37017.3 37035.6 36956.4
36907.7 36865 36877.2 36773.6 36749.3 36694.5 36651.8 36548.3 36456.9 36396
36322.9 36316.8 36182.8 36115.8 36042.7 36000 35811.2 35701.6 35622.4 35494.5
35457.9 35293.4 35068.1 35068.1 34995 34806.1 34708.7 34410.2 34209.2 34105.6
33880.2 33709.7 33508.7 33368.6 33088.4 32893.4 32436.6 32436.6 31918.8 31608.2
31321.9 30986.8 30724.9 30310.7 29957.4 29555.4 29183.8 28264 27740.1 27222.4
26637.6 26077.2 25395 24688.4 23945.2 23153.3 22245.7 21332 19260.9 18121.9
16885.3 15776.7 14400 13394.9 12079.2 11092.4 9776.7 7461.9 7461.9 5445.7
4702.5 3995.9 3557.4 3106.6 2881.2 2527.9 2406.1 2156.3 1937.1 1888.3
1766.5 1723.9 1626.4 1583.8 1504.6 1461.9 1401 1358.4 1303.6 1218.3
1187.8 1151.3 1120.8 1096.4 1078.2 1053.8 1041.6 1023.4 1041.6 1041.6
1059.9 1053.8 1053.8 1053.8 1066 1059.9 1053.8 1059.9 1029.4 1017.3
1017.3 1005.1 1005.1 1017.3 1029.4 1096.4 1126.9 1248.7 1273.1 1297.5
1315.7 1321.8 1242.6 1169.5 1090.4 1017.3 913.7 913.7 907.6 907.6
883.2 858.9 785.8 749.2 731 712.7 694.4 657.9 627.4 597
523.9 481.2 414.2 365.5 335 286.3 243.7 201 164.5 140.1
115.7 42.6 30.5 18.3 6.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37338.3 37338.3 37285.3 37267.1 37315.8 37315.8 37267.1 37267.1 37303.6 37291.4
37291.4 37291.4 37279.2 37321.9 37321.9 37273.1 37273.1 37321.9 37303.6 37297.5
37309.7 37309.7 37309.7 37321.9 37291.4 37291.4 37346.2 37346.2 37309.7 37328
37340.1 37334.1 37340.1 37334 37321.9 37364.5 37364.5 37321.9 37321.9 37364.5
37352.3 37352.3 37352.3 37346.2 37352.3 37370.6 37334 37334 37382.8 37352.3
37340.1 37346.2 37352.3 37346.2 37358.4 37315.8 37315.8 37364.5 37364.5 37315.8
37315.8 37328 37291.4 37297.5 37248.8 37248.8 37242.7 37242.7 37133 37133
37108.7 37005.1 37005.1 36889.4 36877.2 36755.4 36761.5 36542.2 36542.2 36377.7
36140.1 36103.6 35859.9 35829.5 35531 35500.6 35074.2 35074.2 34647.8 34647.8
34069.1 33618.3 33496.5 32972.6 32814.3 32272.1 32089.4 31358.4 31358.4 30499.5
30499.5 29646.7 28982.8 28659.9 27983.8 27612.2 26528 26528 25370.6 25370.6
24225.4 23555.4 23001 22373.6 21813.2 21204.1 20619.3 19413.2 19413.2 18243.7
18243.7 17037.6 16562.5 15880.2 15411.2 14710.7 14259.9 13571.6 12463 12463
11366.5 10976.7 10343.2 9983.8 9374.6 9033.5 8454.8 7620.3 7620.3 6834.5
6834.5 6103.6 5878.2 5415.2 5220.3 4775.6 4605.1 4172.6 3606.1 3606.1
3094.4 3094.4 2631.5 2552.3 2223.4 2144.2 1851.8 1809.1 1547.2 1267
1267 1029.4 1005.1 822.3 804.1 645.7 633.5 505.6 383.8 383.8
292.4 292.4 207.1 207.1 164.5 164.5 115.7 115.7 79.2 48.7
48.7 30.5 30.5 12.2 12.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37338.3 37338.3 37486.3 37510.7 37510.7 37492.4 37492.4 37455.9 37468.1 37462
37443.7 37382.8 37395 37382.8 37303.6 37303.6 37242.7 37242.7 37206.1 37175.7
37108.7 37102.6 37072.1 37017.3 36950.3 36865 36816.3 36785.8 36718.8 36633.5
36621.4 36578.7 36578.7 36402.1 36286.3 36286.3 36152.3 36030.5 35951.3 35884.3
35884.3 35774.7 35579.7 35488.4 35403.1 35147.3 35147.3 34891.4 34891.4 34617.3
34422.4 34251.8 34081.3 33929 33697.5 33502.6 33094.5 33094.5 32625.4 32302.6
32046.7 31705.6 31468.1 31059.9 30773.6 30030.5 30030.5 29165.5 29165.5 28166.5
27441.7 27057.9 26192.9 25723.9 24737.1 24255.9 22538.1 22538.1 20674.1 20674.1
16830.5 16830.5 15977.7 15977.7 15009.2 13784.8 11634.5 10465 9691.4 8686.3
8174.6 6804.1 6804.1 5585.8 5585.8 4410.2 3472.1 3319.8 2643.7 2521.8
2089.3 2089.3 1888.3 1815.2 1644.7 1644.7 1528.9 1474.1 1431.5 1388.8
1352.3 1279.2 1279.2 1206.1 1206.1 1151.3 1151.3 1102.5 1072.1 1078.2
1059.9 1047.7 1023.4 1023.4 1011.2 1011.2 999 999 999 992.9
992.9 1035.5 1035.5 1133 1133 1230.5 1230.5 1279.2 1303.6 1236.5
1248.7 1175.6 1114.7 1114.7 1096.4 1096.4 1059.9 1059.9 1084.3 1120.8
1090.4 974.6 944.2 822.3 822.3 737.1 706.6 670.1 627.4 566.5
542.1 505.6 432.5 432.5 365.5 365.5 298.5 298.5 219.3 170.6
164.5 109.6 109.6 73.1 73.1 42.6 12.2 12.2 12.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37338.3 37338.3 37254.9 37200 37200 37139.1 37139.1 37084.3 37084.3 36980.8
36980.8 36913.7 36724.9 36724.9 36621.4 36621.4 36450.8 36450.8 36237.6 36237.6
36073.1 35774.7 35774.7 35567.6 35567.6 35281.3 35281.3 35214.3 34982.8 34672.1
34672.1 34282.3 33916.8 33916.8 33453.8 33453.8 32990.9 32990.9 32473.1 32473.1
31876.2 31876.2 31285.3 30554.4 30554.4 29811.2 29811.2 28976.7 28976.7 28050.8
28050.8 27082.3 25955.4 25955.4 24791.9 24791.9 23464 23464 22026.4 22026.4
20467 20467 18700.5 16757.4 16757.4 14631.5 14631.5 12456.9 12456.9 10190.9
10190.9 8058.9 8058.9 6225.4 4745.2 4745.2 3612.2 3612.2 2826.4 2826.4
2387.8 2387.8 2107.6 1955.3 1955.3 1851.8 1851.8 1784.8 1784.8 1730
1730 1717.8 1717.8 1687.3 1656.9 1656.9 1644.7 1644.7 1644.7 1644.7
1662.9 1662.9 1681.2 1669 1681.2 1626.4 1626.4 1559.4 1559.4 1492.4
1492.4 1443.7 1419.3 1394.9 1364.5 1364.5 1334 1334 1309.6 1309.6
1279.2 1279.2 1260.9 1260.9 1224.4 1187.8 1187.8 1157.4 1157.4 1102.5
1102.5 1059.9 1059.9 1023.4 999 999 956.3 956.3 925.9 925.9
889.3 889.3 822.3 822.3 755.3 712.7 712.7 639.6 639.6 560.4
560.4 493.4 493.4 450.8 450.8 389.8 286.3 286.3 243.7 243.7
207.1 207.1 140.1 140.1 97.5 79.2 79.2 48.7 48.7 30.5
30.5 18.3 18.3 12.2 12.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37338.3 37338.3 37449.8 37449.8 37376.7 37388.9 37309.7 37309.7 37194 37194
37053.8 36968.6 36889.4 36700.6 36700.6 36499.5 36499.5 36268.1 36268.1 36006.1
35847.8 35628.5 35427.5 35427.5 35092.4 34897.5 34678.2 34483.3 34257.9 34020.3
33795 33283.3 32997 32729 32387.9 32077.2 31742.2 31431.5 31029.5 30676.2
30255.9 29872.1 28982.8 28458.9 28002.1 27447.7 26972.6 26320.8 25790.9 25102.6
24536.1 23129 23129 21551.3 20509.7 19821.3 18651.8 17878.2 16641.6 15837.6
14619.3 13736.1 11616.3 10580.7 9618.3 8710.7 7754.3 7011.2 6134 5658.9
4848.7 4562.4 3813.2 3021.3 2917.8 2503.6 2436.6 2217.3 2168.5 2058.9
2058.9 1985.8 1973.6 1973.6 1961.4 1961.4 1955.3 1937.1 1937.1 1900.5
1912.7 1864 1870.1 1839.6 1821.3 1797 1790.9 1754.3 1742.1 1705.6
1705.6 1705.6 1681.2 1675.1 1638.6 1614.2 1608.1 1589.8 1583.8 1571.6
1553.3 1535 1522.8 1492.4 1492.4 1455.8 1443.7 1413.2 1401 1370.6
1364.5 1352.3 1321.8 1315.7 1297.5 1297.5 1279.2 1242.6 1206.1 1187.8
1163.5 1139.1 1133 1114.7 1096.4 1059.9 1047.7 1017.3 1005.1 986.8
974.6 956.3 932 907.6 810.2 749.2 731 712.7 603 566.5
481.2 475.1 444.7 414.2 395.9 328.9 316.8 280.2 268 219.3
188.8 158.4 140.1 127.9 85.3 85.3 54.8 42.6 36.5 30.5
24.4 24.4 12.2 12.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37338.3 37338.3 37139.1 37059.9 37005.1 37005.1 36968.6 36986.9 36871.1 36877.2
36426.4 36450.8 36450.8 36432.5 36432.5 36426.4 36268.1 36237.6 36030.5 36030.5
35817.3 35817.3 35549.3 35549.3 35305.6 35074.2 34982.8 34763.5 34690.4 34324.9
34324.9 33922.9 33922.9 33795 33520.9 33027.4 32686.3 32528 31949.3 31949.3
31328 31328 30664 30664 29902.6 28519.8 28233.5 28233.5 27880.2 27514.8
27514.8 26491.4 25809.2 25340.1 24603.1 24115.8 23305.6 21868 21868 20308.7
19614.2 18578.7 17805.1 16781.7 15910.7 14960.4 13066 13066 11110.7 9770.6
9155.3 7803.1 7370.6 6152.3 5920.8 4836.6 4708.6 3667 3667 2862.9
2424.4 2412.2 2156.3 2150.3 1998 1985.8 1894.4 1809.1 1803 1803
1742.1 1723.9 1730 1717.8 1723.9 1711.7 1717.8 1705.6 1705.6 1687.3
1699.5 1662.9 1681.2 1644.7 1650.8 1632.5 1620.3 1602 1547.2 1547.2
1461.9 1431.5 1413.2 1394.9 1394.9 1388.8 1382.7 1364.5 1358.4 1315.7
1297.5 1273.1 1273.1 1248.7 1224.4 1193.9 1187.8 1169.5 1145.2 1145.2
1114.7 1078.2 1059.9 1035.5 1005.1 992.9 968.5 956.3 925.9 895.4
895.4 846.7 822.3 798 761.4 700.5 682.2 621.3 560.4 560.4
523.9 499.5 475.1 456.9 402 359.4 322.8 286.3 243.7 225.4
225.4 188.8 158.4 152.3 103.6 97.5 79.2 67 54.8 54.8
36.5 36.5 24.4 18.3 18.3 6.1 6.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37338.3 37338.3 37370.6 37364.5 37388.9 37364.5 37334 37321.9 37285.3 37321.9
37248.8 37230.5 37212.2 37224.4 37139.1 37139.1 37078.2 37017.3 37035.6 36956.4
36907.7 36865 36877.2 36773.6 36749.3 36694.5 36651.8 36548.3 36456.9 36396
36322.9 36316.8 36182.8 36115.8 36042.7 36000 35811.2 35701.6 35622.4 35494.5
35457.9 35293.4 35068.1 35068.1 34995 34806.1 34708.7 34410.2 34209.2 34105.6
33880.2 33709.7 33508.7 33368.6 33088.4 32893.4 32436.6 32436.6 31918.8 31608.2
31321.9 30986.8 30724.9 30310.7 29957.4 29555.4 29183.8 28264 27740.1 27222.4
26637.6 26077.2 25395 24688.4 23945.2 23153.3 22245.7 21332 19260.9 18121.9
16885.3 15776.7 14400 13394.9 12079.2 11092.4 9776.7 7461.9 7461.9 5445.7
4702.5 3995.9 3557.4 3106.6 2881.2 2527.9 2406.1 2156.3 1937.1 1888.3
1766.5 1723.9 1626.4 1583.8 1504.6 1461.9 1401 1358.4 1303.6 1218.3
1187.8 1151.3 1120.8 1096.4 1078.2 1053.8 1041.6 1023.4 1041.6 1041.6
1059.9 1053.8 1053.8 1053.8 1066 1059.9 1053.8 1059.9 1029.4 1017.3
1017.3 1005.1 1005.1 1017.3 1029.4 1096.4 1126.9 1248.7 1273.1 1297.5
1315.7 1321.8 1242.6 1169.5 1090.4 1017.3 913.7 913.7 907.6 907.6
883.2 858.9 785.8 749.2 731 712.7 694.4 657.9 627.4 597
523.9 481.2 414.2 365.5 335 286.3 243.7 201 164.5 140.1
115.7 42.6 30.5 18.3 6.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37338.3 37338.3 37285.3 37267.1 37315.8 37315.8 37267.1 37267.1 37303.6 37291.4
37291.4 37291.4 37279.2 37321.9 37321.9 37273.1 37273.1 37321.9 37303.6 37297.5
37309.7 37309.7 37309.7 37321.9 37291.4 37291.4 37346.2 37346.2 37309.7 37328
37340.1 37334.1 37340.1 37334 37321.9 37364.5 37364.5 37321.9 37321.9 37364.5
37352.3 37352.3 37352.3 37346.2 37352.3 37370.6 37334 37334 37382.8 37352.3
37340.1 37346.2 37352.3 37346.2 37358.4 37315.8 37315.8 37364.5 37364.5 37315.8
37315.8 37328 37291.4 37297.5 37248.8 37248.8 37242.7 37242.7 37133 37133
37108.7 37005.1 37005.1 36889.4 36877.2 36755.4 36761.5 36542.2 36542.2 36377.7
36140.1 36103.6 35859.9 35829.5 35531 35500.6 35074.2 35074.2 34647.8 34647.8
34069.1 33618.3 33496.5 32972.6 32814.3 32272.1 32089.4 31358.4 31358.4 30499.5
30499.5 29646.7 28982.8 28659.9 27983.8 27612.2 26528 26528 25370.6 25370.6
24225.4 23555.4 23001 22373.6 21813.2 21204.1 20619.3 19413.2 19413.2 18243.7
18243.7 17037.6 16562.5 15880.2 15411.2 14710.7 14259.9 13571.6 12463 12463
11366.5 10976.7 10343.2 9983.8 9374.6 9033.5 8454.8 7620.3 7620.3 6834.5
6834.5 6103.6 5878.2 5415.2 5220.3 4775.6 4605.1 4172.6 3606.1 3606.1
3094.4 3094.4 2631.5 2552.3 2223.4 2144.2 1851.8 1809.1 1547.2 1267
1267 1029.4 1005.1 822.3 804.1 645.7 633.5 505.6 383.8 383.8
292.4 292.4 207.1 207.1 164.5 164.5 115.7 115.7 79.2 48.7
48.7 30.5 30.5 12.2 12.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
